Card Guides - 6 pack

Added to your shopping cart

A 6 pack of card guides that allow the mounting of PC boards horizontally within the enclosure. Features lap joint construction providing protection against access of dust and splashing water.

  • Material: Plastic
  • Color: Black
  • Length: 51mm
  • Width: 6mm
  • Height: 128mm
  • Flammability Rating: UL 94 V-0

Card Guides - 6 pack Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.