New Energy LED Linear Board - 275-280nm, 11"

Added to your shopping cart

New Energy LSB1-12G08 UVC Linear LED Modules are 11-inches linear boards that are integrated with 12 Luminus XBT-3535 UVC power LEDs. These LED modules feature an emission wavelength between 275nm to 285nm with a LED viewing angle of 130°. The LSB1-12G08 linear LED modules offer a wider coverage area and are designed for LEDiL violet 12up UV optic. Typical applications include surface sterilization, water disinfection, air purification, skin therapy, food preparation, horticulture, and fluorescence analyzer.

  • Number of LEDs: 12
  • Wavelength/Color Temperature: 275nm to 280nm
  • Luminous Flux/Radiant Flux: 480mW to 1080mW
  • Vf - Forward Voltage: 30V to 45V
  • Length: 281mm
  • Power Rating: 21W to 72W
  • Viewing Angle: 130 degree

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.