Signal Conditioning LTCC Balun Bandpass Filter, 1710-2610 MHz

Added to your shopping cart

Mini-Circuits BBFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction. Mini-Circuits BBFCV Ceramic Balance Filters comes in 1710MHz to 2610MHz frequency range with 50Ω impedance. Applications include 5G, ISM, and cellular.

  • Frequency Range: 1710 MHz to 2610 MHz
  • Impedance: 50 Ohms
  • Termination Style: SMD/SMT
  • Package/Case: JV1210C-4
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +105C
  • Insertion Loss: 3.2 dB

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.