"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","videos","related_products" "17135","COM-17135","Signal Conditioning LTCC Balun Bandpass Filter, 690 to 1570 MHz","
Mini-Circuits BLFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction. Mini-Circuits BLFCV Ceramic Balance Filters come in 690MHz to 1570MHz frequency range with 50Ω impedance. Applications include 5G, ISM, and cellular.
Features:
Documents:
","Mini-Circuits BLFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction. Mini-Circuits BLFCV Ceramic Balance Filters come in 690MHz to 1570MHz frequency range with 50Ω impedance. Applications include 5G, ISM, and cellular. **Features:** * Frequency Range: 690 MHz to 1570 MHz * Impedance: 50 Ohms * Termination Style: SMD/SMT * Package/Case: JV1210C-4 * Minimum Operating Temperature: -55C * Maximum Operating Temperature: +105C * Insertion Loss: 3 dB **Documents:** * [Datasheet](https://www.mouser.com/datasheet/2/1030/BLFCV-1570_2b-1858412.pdf) ","2020-09-04 07:56:40.113965-06","6.95","6.95","","","1","","","","","","8541600080","4mm","3mm","1mm","0.0050lbs"," .. ... ..... .. ..... .... .;,\'.. ...\'.. .. .\'lxxxxxl. .... .... .... .,oxkxxxl\'. .\'.\'...... ...,:;:cc. ........... ....... .\'\'\'....... ........ ........ ...... ..... ..... ..... .... ","https://www.sparkfun.com/products/17135/images.txt","SMD ICs","","",""