×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

Signal Conditioning 2 Ways LTCC Power Splitter, 2800 - 4200 MHz

Added to your shopping cart

Mini-Circuits SCG-2-422+ Ultra-Small Ceramic Power Splitter/Combiner features low insertion loss (0.9dB typical), excellent amplitude unbalance (0.1dB typical), and excellent phase unbalance (1.5° typical). Mini-Circuits SCG-2-422+ Power Splitter/Combiner also provides high isolation (16dB typical), temperature stable LTCC technology, an isolation resistor (external 100Ω), and wrap-around terminations for excellent solderability. Applications include ISM and WLAN.

  • Frequency Range: 2800 MHz to 4200 MHz
  • Impedance: 50 Ohms
  • Termination Style: SMD/SMT
  • Package/Case: GE0805C-1
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +100C
  • Insertion Loss: 0.9 dB

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.