×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Clock Gen 3 Click

Added to your shopping cart

Mikroe Clock Gen 3 Click features a low-power self-contained digital frequency source that provides a precision frequency from 1kHz to 68MHz. The board is an I2C configurable clock generator that features the Analog Devices LTC6904. It requires no external components other than a power supply bypass capacitor. It operates over a single wide supply voltage range of 2.7V to 5.5V. The LTC6904 features a proprietary feedback loop that linearizes the relationship between digital control settings and frequency. It's ideal for applications like a microcontroller clock source, clock source for a switched capacitor filter, or general replacement for a DAC/VCO combination.

  • On-board modules: LTC6904
  • Precision frequency generator from 1KHz to 68MHz
  • Minimal jitter and subharmonics at the output
  • On-board I2C address jumpers
  • I2C, GPIO interface
  • mikroBUS compatibility
  • M (42.9mm x 25.4mm) click board size
  • 3.3V, 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.