×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Light Mix-Sens Click

Added to your shopping cart

Mikroe Light Mix-Sens Click features the ams TMD37253 proximity measurement, color sense (RGBC+IR), and digital ambient light sensing (ALS) device. The TMD37253 slim module package is designed to accommodate a "single hole" aperture that incorporates an IR LED and factory calibrated LED driver. The proximity detection feature provides object detection by photodiode detection of reflected IR energy (sourced by the integrated LED). The ALS detection feature provides photopic light intensity data. The color photodiodes have UV and IR blocking filters and a dedicated data converters producing 16-bit data.

  • On-board modules: ams TMD37253 IC advanced proximity measurement, color sense (RGBC+IR), and digital ambient light sensing (ALS) device
  • Accurate color temperature and ambient light sensing
  • UV / IR blocking filters
  • 46° Average FOV
  • Photopic ambient light sensing (ALS)
  • Programmable gain and integration time
  • Reduced power consumption
  • I2C interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.