×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Brushless 7 Click

Added to your shopping cart

Mikroe Brushless 7 Click is a motor driver based expansion board for controlling BLCD motors with any microcontroller. The board is based on the Toshiba TC78B009FTG IC three-phase BLDC motor controller that does not require Hall sensors. It features a built-in, closed-loop speed control function that regulates motor rotational speed under dynamic power fluctuations, and load variations. It eliminates the need for an external MCU for closed loop speed control with a precise setting of a speed profile done by the built-in nonvolatile memory (NVM). It's ideal for applications that include high-speed fans used in servers, blowers, cordless vacuum cleaners, and robot vacuum cleaners.

  • On-board modules
    • Toshiba TC78B009FTG,EL IC three-phase BLDC motor controller
  • Sensorless PWM drive
  • Capable to drive Delta or Wye configured motors
  • Motor speed control by analog voltage
  • PWM duty cycle, or I2C
  • I2C, PWM, GPIO interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.