×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Mikroe Accel 14 Click

Added to your shopping cart

Mikroe Accel 14 Click is a digital acceleration and vibration sensor that features the STMicroelectronics IIS3DWB 3-Axis Digital Vibration Sensor. The board allows selectable full-scale acceleration measurements in ranges of ±2g, ±4g, ±8g, and ±16g in three axes. It can measure accelerations with a bandwidth up to 6kHz with an output data rate of 26.7kHz. It has an SPI serial interface for accessing sensor registers from any host controller. The sensor can also use any of its two interrupt pins to report a detected event. It's features make it ideal for applications like vibration and condition monitoring, test and measurements, predictive maintenance, and more.

  • On-board modules
    • IIS3DWB
  • Ultra-wide bandwidth
  • Ultra-low noise density
  • High stability
  • Low power consumption
  • Thermal readings
  • GPIO, SPI Interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.