DFRobot 10.1" 800x1280 mini-HDMI IPS Display

Added to your shopping cart

DFRobot 10.1" 800x1280 mini-HDMI IPS Display has 800×1280 resolution, and supports mini-HDMI video signal input and a microUSB power supply. The display only requires 500mA to light up the screen. The backlight is adjustable through the USB port. It supports 100-level backlight adjustment by using a script to control the brightness. The screen supports Linux, Windows, and macOS, and works directly with Raspberry Pi, LattePanda, and other devices with HDMI output.

  • Screen Size: 10.1 "
  • Screen Resolution: 800×1280 (WXVGA)
  • Video Signal Interface: Mini-HDMI
  • Screen Color: 16.7M colors
  • Brightness: 200cd / m2 (support 0 ~ 100 classification)
  • Working Current: 5V @ 500mA (micro-USB)
  • Support System: Linux / Windows / MacOS
  • Screen Size: 245mm × 160mm × 9mm
  • Display Area: 135.36mm × 216.68mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.