Newhaven Display 4.3" EZ Grip IPS TFT Display

Added to your shopping cart

Newhaven Display 4.3" EZ Grip IPS TFT Display delivers high quality-images and reliable performance with an integrated mounting interface for easy installation and sleek, seamless integration into applications. This 4.3" display is equipped with In-Plane Switching (IPS) technology to allow for more accurate color on the screen from all viewing angles.

  • EZ Grip Mounting
  • 3" IPS TFT
  • Built-in controller
  • High brightness LED backlight
  • 800 x 480 resolution
  • Optically bonded capacitive touch panel with I2C interface
  • 24-bit parallel RGB interface
  • High-brightness white LED backlight (850cd/m²)
  • Wide -20°C to +70°C operating temperature range
  • RoHS compliant

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.