×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Digital Storage Oscilloscope - 100MHz (TBS1102C)

$ 1,320.95

Added to your shopping cart

Tektronix TBS1000C Digital Storage Oscilloscopes are designed for educational institutions, embedded design engineers, and maker communities. The oscilloscopes feature a 7" WVGA color display, a 1GS/s sample rate, and a bandwidth of 100MHz. The instrument is available with an innovative courseware system that integrates lab exercises with step-by-step instructions. A Help Anywhere® system provides useful tips and hints throughout the user interface for new users. Tektronix TBS1000C Digital Storage Oscilloscopes come with a five-year warranty.

  • 7" WVGA color display
  • 15 horizontal divisions that show 50% more signal
  • 32 automated measurements
  • Dual window FFT with simultaneous time and frequency domain views
  • Trigger frequency counter
  • Pan and Zoom capability
  • Multi-language user interface with support for 10 languages
  • Small footprint and lightweight
  • Fanless design for low noise operation
  • USB 2.0 host port on front panel for data storage
  • USB 2.0 host device on rear panel to connect to a PC
  • 100MHz bandwidth
  • 2-channel models
  • 1GS/s sample rate on all channels
  • 20k point record length on all channels
  • Advanced triggers include pulse, runt, and line triggers
  • Five-year warranty

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.