×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

Superfast Recovery Rectifier - 100V

Added to your shopping cart

Comchip Technology ES1D-HF Superfast Recovery Rectifier features a reverse voltage of 100V, a 1A forward current, and a maximum recovery time of 35ns. These glass-passivated devices are offered in compact, low-profile, surface mounted, SMA/DO-214AC packages, well suited for automated assembly.

  • Superfast recovery time for high efficiency
  • 35ns maximum reverse recovery time
  • 100V peak repetitive reverse voltage (VRRM)
  • 1A forward rectified current at Tc =125°C
  • 30A peak forward surge current
  • Glass passivated chip junction
  • 75°C/W typical thermal resistance
  • -55°C to 150°C operating temperature range
  • Pick and place compatible
  • Low profile SMA/DO-214AC package
  • RoHS compliant and halogen-free

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.