CC2640R2LRHBR SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU

Added to your shopping cart

Texas Instruments CC2640R2L SimpleLink BLUETOOTH 5.1 Wireless Microcontrollers (MCUs) are 2.4GHz wireless MCUs supporting Bluetooth 5.1 Low Energy and Proprietary 2.4GHz applications. The Texas Instruments CC2640R2L are optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, asset tracking, and medical markets, and applications where industrial performance is required.

The highlighted features of this device include:

  • Support for Bluetooth 5.1 features: LE Coded PHYs (Long Range), LE 2Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, as well as backwards compatibility and support for key features from the Bluetooth 5.0 and earlier Low Energy specifications
  • Fully-qualified Bluetooth 5.1 software protocol stack included with the SimpleLink™ CC2640R2 Software Development Kit (SDK) for developing applications on the powerful Arm® Cortex®-M3 processor
  • Longer battery life wireless applications with low standby current of 1.5µA with full RAM retention
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (-103dBm for 125kbps LE Coded PHY)

The CC2640R2L device is part of the SimpleLink™ microcontroller (MCU) platform, which consists of Wi-Fi®, Bluetooth Low Energy, Thread, ZigBee®, Sub-1GHz MCUs, and host MCUs. These MCUs all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change.

  • Microcontroller
    • Powerful Arm Cortex-M3
    • 142 EEMBC CoreMark® score
    • Up to 48MHz clock speed
    • 275KB of nonvolatile memory including 128KB of in-system programmable flash
    • Up to 28KB of system SRAM, of which 20KB is ultra-low leakage SRAM
    • 8KB of SRAM for cache or system RAM use
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air upgrade (OTA)
  • Efficient code size architecture, placing drivers, TI-RTOS, and Bluetooth® software in ROM to make more Flash available for the application
  • RoHS-compliant packages
    • 5mm × 5mm RHB VQFN32 (15 GPIOs)
    • 7mm × 7mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All digital peripheral pins can be routed to any GPIO
    • Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
    • 12-bit ADC, 200ksamples/s, 8-channel analog MUX
    • UART, I2C, and I2S
    • 2× SSI (SPI, MICROWIRE, TI)
    • Real-time clock (RTC)
    • AES-128 security module
    • True random number generator (TRNG)
    • Integrated temperature sensor
  • External system
    • On-chip internal DC/DC converter
    • Seamless integration with CC2590 and CC2592 range extenders
    • Very few external components
    • Pin compatible with the SimpleLink™ CC2640, CC2640R2F, and CC2650 devices in 5mm × 5mm and 7mm x 7mm VQFN packages
    • Pin compatible with the SimpleLink™ CC2642R and CC2652R devices in 7mm x 7mm VQFN packages
    • Pin compatible with the SimpleLink™ CC1350 device in 5mm × 5mm VQFN packages
  • Low power
    • Wide supply voltage range
    • Normal operation: 1.8V to 3.8V
    • External regulator mode: 1.7V to 1.95V
    • Active-mode RX: 5.9mA
    • Active-mode TX at 0dBm: 6.1mA
    • Active-mode TX at +5dBm: 9.1mA
    • Active-mode MCU: 61µA/MHz
    • Active-mode MCU: 48.5 CoreMark/mA
    • Standby: 1.5µA (RTC running and RAM/CPU retention)
    • Shutdown: 100nA (wake up on external events)
  • RF section
    • 2.4GHz RF transceiver compatible with Bluetooth low energy 5.1 and earlier LE specifications
    • Excellent receiver sensitivity (–97dBm for BLE), selectivity, and blocking performance
    • Link budget of 102dB for BLE
    • Programmable output power up to +5dBm
    • Single-ended or differential RF interface
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
    • ETSI EN 300 328 (Europe)
    • EN 300 440 Class 2 (Europe)
    • FCC CFR47 Part 15 (US)
    • ARIB STD-T66 (Japan)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.