×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

General Purpose Rectifier - 50V, 2A

Added to your shopping cart

This is a general purpose rectifier with a reverse voltage rating of 50V and a forward current of 2A.

  • Mounting Style: SMD/SMT
  • Package/Case: SMA/DO-214AC
  • Vr - Reverse Voltage: 50V
  • If - Forward Current: 2A
  • Type: Standard Recovery Rectifier
  • Configuration: Single
  • Vf - Forward Voltage: 1.1V
  • Max Surge Current: 50A
  • Ir - Reverse Current: 5uA
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +150C

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.