×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

General Purpose Rectifier - 1000V, 2A

Added to your shopping cart

This is a general purpose rectifier with a reverse voltage of 1000V and a forward current of 2A.

  • Mounting Style: SMD/SMT
  • Package/Case: SMA/DO-214AC
  • Vr - Reverse Voltage: 1000V
  • If - Forward Current: 2A
  • Type: Standard Recovery Rectifier
  • Configuration: Single
  • Vf - Forward Voltage: 1.1V
  • Max Surge Current: 50A
  • Ir - Reverse Current: 5uA
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +150C

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.