×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Fast Recovery Rectifier - 600V, 1A

Added to your shopping cart

This is a fast recovery rectifier with a reverse voltage of 600V and a forward current of 1A.

  • Mounting Style: SMD/SMT
  • Package/Case: SMA/DO-214AC
  • Vr - Reverse Voltage: 600V
  • If - Forward Current: 1A
  • Type: Fast Recovery Rectifier
  • Configuration: Single
  • Vf - Forward Voltage: 1.3V
  • Max Surge Current: 5uA
  • Recovery Time: 250ns
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +150C

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.