"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "17264","WIG-17264","8BitDo SN30 Pro Bluetooth Gamepad","
The 8BitDo SN30 Pro Bluetooth Gamepad is the worlds first, fully featured retro controller. It boasts a full button set with clickable joysticks, rumble vibration, motion controls, wireless Bluetooth®, rechargeable battery, home and screen shot buttons, and a USB-C connector. Not to mention a proper d-pad. The 8BitDo SN30 Pro provides an easy-to-interface controller for your Bluetooth enabled robotics projects.
8Bitdo controllers are designed to be as versatile as possible with each of your modern devices. Easily pair your controller as an X-input or D-input device via Bluetooth® You can even use it as a wired USB controller with the included USB cable. The firmware is constantly being updated with new system compatibility like the Switch, Raspberry Pi, Retron5 and more.
Note: This 8BitDo SN30 Pro Bluetooth Gamepad is the G Classic edition.
Includes:
Features:
Documents:
","The 8BitDo SN30 Pro Bluetooth Gamepad is the worlds first, fully featured retro controller. It boasts a full button set with clickable joysticks, rumble vibration, motion controls, wireless Bluetooth®, rechargeable battery, home and screen shot buttons, and a USB-C connector. Not to mention a proper d-pad. The 8BitDo SN30 Pro provides an easy-to-interface controller for your Bluetooth enabled robotics projects. 8Bitdo controllers are designed to be as versatile as possible with each of your modern devices. Easily pair your controller as an X-input or D-input device via Bluetooth® You can even use it as a wired USB controller with the included USB cable. The firmware is constantly being updated with new system compatibility like the Switch, Raspberry Pi, Retron5 and more. **Note:** This 8BitDo SN30 Pro Bluetooth Gamepad is the *G Classic* edition. -> <- **Includes:** * 8BitDo SN30 Pro Bluetooth Gamepad * USB-C Cable * Instruction Manual **Features:** * Dual Analog Joysticks * Rumble vibration, Motion controls, and Turbo function * Wireless Bluetooth®4.0 Functionality * USB-C Charging and \""Wired\"" Functionality * Dimensions: 144mm x 63.5mm x 33mm * Weight: 114g * X-input, D-input, Mac, Switch controller modes * Windows, Android, macOS, Steam, Switch, and Raspberry Pi Compatibility **Documents:** * [8BitDo SN30 Pro Bluetooth Gamepad Instruction Manual (PDF)](https://cdn.sparkfun.com/assets/c/e/f/b/3/SN30pro_Manual.pdf) ","2020-11-12 15:03:30.223256-07","42.7","42.740.46","1","","","","","","","","8537.10.9170","160mm","100mm","52mm","0.6253lbs"," .\'... \';;cdl. .... .ccc:;c;,ld.. ....... ........ .......... .ldookOo,.\'\',co\' ................. ...;cl:\'. .... .:cl:lc:coccodo.. .;,,\'\'.......... .. ...okkkkx;....... ..:::lk:;;:;. .\':llooc,.::;;;,\'. . .,;;\'.....lkOOOd;......... .oddxx;. ..... .........,;:ccc;. ..xkkkkl.....;cc;............ ...\'...,;;;;;;\'.. ... ..... ...\'dkOOko\'.........\'dkkkd,.... .,\'\'\',;;;,;l.... ..........,cll;...........lkOOOko..... .,,,;;:;;:;;l. .. .,:::::;..........:dxxo,....;dkOko,..... .... .,;;;::ccc;;;. .... .\';,,,,,;:,,,......:kkkkkd:......\'........ ........ .cloddddol,.............,;,,;;::;;,l;.....,xkOkko,.............. .. ............,;::;\'\'............ ,;;;;:::::.c;..\'...\';:;,................ ................................... \'lclloooooc;...\'........................ ..........\'\'........\',,\',\'\'\'.........\':loolc;\'...\'.\'\'...................... ..\',,,,,;;:c:,\'.\'\'\',;:cc::;,;\',\'..........\'.......,........................ .\';:cloodddolcllodxkkkkkxddolc:........................................ .......\',;:ccllllooooool;.................................... .........\'\'\',,\',,,;;;\'......................... ..,:cooc;\'................... ....\',,;:::;;;;;,,\'\'.. ......... ","https://www.sparkfun.com/products/17264/images.txt","Misc. Dev Tools, Infrared, Bluetooth","1","","9032, 9182, 16273, 16403, 15168, 14051, 16129, 9426",""