×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

Pycom Pytrack 2.0 X

Added to your shopping cart

Pycom Pytrack Expansion Shield adds the functionality of a super accurate GNSS, Glonass GPS to Pycom development boards. Pytrack shields use a USB interface with serial access while including a LiPo battery charger, MicroSD card capability, and a three-axis, 12-bit accelerometer. These Pycom shields feature an ultra low power operation mode (~1uA in deep sleep) and can operate in -40°C to 85°C temperatures.

  • A super accurate GNSS + Glonass GPS
  • Location Services Supported
    • GPS
    • GLONASS
    • Aalileo
    • QZSS
  • 3 axis 12-bit accelerometer
  • USB port with serial access
  • 55mm x 35mm x 10mm
  • LiPo battery charger
  • MicroSD card compatibility
  • Ultra low power operation (~1uA in deep sleep)

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.