MYIR Tech FZ3 Deep Learning Accelerator Card

Added to your shopping cart

MYIR Tech FZ3 Deep Learning Accelerator Card is a deep learning accelerator card that features the Xilinx Zynq UltraScale+ ZU3EG MPSoC. It has a 1.2GHz quad-core ARM Cortex-A53 64-bit application processor, a 600MHz dual-core real-time ARM Cortex-R5 processor, a Mali400 embedded GPU, and rich FPGA fabric. It integrates 4GB DDR4, 8GB eMMC, 32MB QSPI Flash, and 32KB EEPROM. It has many peripherals including USB 2.0, USB 3.0, Gigabit Ethernet, TF, DisplayPort (DP), PCIe interface, MIPI-CSI, BT1120 camera, USB-UART, JTAG, IO expansion interfaces, and more. The rich resources allows for integrating intelligent hardware easily.

  • Xilinx Zynq UltraScale+ ZU3EG MPSoC based on 1.2GHz Quad Arm Cortex-A53 and 600MHz Dual Cortex-M4 Cores
  • 4GB DDR4 SDRAM (64-bit, 2400MHz)
  • 8GB eMMC Flash, 32MB QSPI Flash, 32KB EEPROM
  • USB 2.0, USB 3.0, Gigabit Ethernet, TF, DisplayPort (DP), PCIe, MIPI-CSI, BT1120, USB-UART, JTAG…
  • Computing Power up to 1.2TOPS, MobileNet up to 100FPS
  • Ready-to-Run PetaLinux
  • Supports Baidu’s PaddlePaddle Deep Learning AI Framework

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.