Thermoelectric Peltier Module - 2 A, wire leads

Added to your shopping cart

CUI Devices Micro Peltier Modules are miniature thermoelectric coolers offering precise temperature control. CUI Devices Micro Peltier Modules offer compact package sizes. Available with ΔTmax rating of +70°C (Th=27°C), these micro thermoelectric coolers feature current rating of 2A, voltage rating of 3.8V, and Qmax rating of 4.3W (Th=27°C). Their reliable solid-state construction, precise temperature control, and quiet operation make these micro Peltier modules ideal for space-constrained designs where forced air cooling is not an option.

  • Qmax: 4.3W
  • Delta Tmax: +70C
  • Maximum Current: 2A
  • Maximum Voltage: 3.8V
  • Length: 8.8mm
  • Width: 8.8mm
  • Height: 2.19mm
  • Termination Style: Wire Leads
  • Lead Length: 50mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.