Maxim Integrated MAX78000 Ultra-Low-Power Arm Cortex-M4 Processor

Added to your shopping cart

Maxim Integrated MAX78000 Ultra-Low-Power Arm Cortex-M4 Processor is used for Artificial intelligence (AI) applications that require extreme computational horsepower. The MAX78000 is built to enable neural networks and combines energy-efficient AI processing with ultra-low-power microcontrollers. The hardware-based convolutional neural network (CNN) accelerator enables battery-powered applications to execute AI inferences while spending only microjoules of energy.

  • Dual-Core Ultra-Low-Power Microcontroller
    • Arm Cortex-M4 Processor with FPU Up to 100MHz
    • 512KB Flash and 128KB SRAM
    • Optimized Performance with 16KB Instruction Cache
    • Optional Error Correction Code (ECC-SEC-DED) for SRAM
    • 32-Bit RISC-V Coprocessor up to 60MHz
    • Up to 52 General-Purpose I/O Pins
    • 12-Bit Parallel Camera Interface
    • One I2S Master/Slave for Digital Audio Interface
  • Neural Network Accelerator
    • Highly Optimized for Deep Convolutional Neural Networks
    • 442k 8bit Weight Capacity with 1,2,4,8-bit Weights
    • Programmable Input Image Size up to 1024 x 1024 pixels
    • Programmable Network Depth up to 64 Layers
    • Programmable per Layer Network Channel Widths up to 1024 Channels
    • 1 and 2 Dimensional Convolution Processing
    • Streaming Mode
    • Flexibility to Support Other Network Types, Including MLP and Recurrent Neural Networks
  • Power Management Maximizes Operating Time for Battery Applications
    • Integrated Single-Inductor Multiple-Output (SIMO) Switch-Mode Power Supply (SMPS)
    • 2.0V to 3.6V SIMO Supply Voltage Range
    • Dynamic Voltage Scaling Minimizes Active Core Power Consumption
    • 22.2μA/MHz While Loop Execution at 3.0V from Cache (CM4 only)
    • Selectable SRAM Retention in Low-Power Modes with Real-Time Clock (RTC) Enabled
  • Security and Integrity
    • Available Secure Boot
    • AES 128/192/256 Hardware Acceleration Engine
    • True Random Number Generator (TRNG) Seed Generator

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.