WLAN DUAL BAND ANTENNA PCB V 150mm

Added to your shopping cart

TE Connectivity's Small Form-Factor WLAN Antennas offers a 2400MHz to 7125MHz frequency range, 50Ω impedance rating, and up to 80% efficiency. These antennas offer adhesive backing that simplifies mounting within the device for a FPC or PCB. WLAN Antennas feature omnidirectional coverage and a ground-plane independent design. TE Small Form-Factor WLAN Antennas provide reliable performance to address applications where miniaturization is needed.

  • Antenna Connection Type : Cable Assembly
  • Antenna Connector Type : MHF Compatible
  • Number of Ports : 1
  • Antenna Style : Embedded
  • Antenna Type : PCB
  • Antenna Protocol : WLAN
  • Band Type : Dual Band
  • Impedance (Ω): 50
  • Active Antenna : No
  • VSWR (Max) : <2:1
  • Gain (Max) (dB): 2
  • Frequency Band (MHz): 2400 – 2500, 5150 – 5875
  • Product Weight : 1.2 g [ .042 oz ]
  • Mounting Retention Type : Adhesive
  • Polarization : Linear
  • Region : Global
  • Cable Insulation Diameter (Max) : .7 mm [ .028 in ]
  • Cable Length : 150 mm [ 5.905 in ]
  • Product Length : 30 mm [ 1.181 in ]
  • Product Width : 9.5 mm [ .374 in ]
  • Product Height : 1 mm [ .039 in ]
  • Product Diameter : 1.13 mm [ .044 in ]
  • Application by Region :
    • Bluetooth - Global - 2400 – 2500 MHz, WLAN - Global - 2400 – 2483.5 MHz, WLAN - Global - 5150 – 5875 MHz
  • Wireless Standard : 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi
  • Wireless Application : Bluetooth, WLAN, ZigBee

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.