Wi-Fi 6/6E TRIPLE BAND EMBEDDED ANTENNA - FPC H 200mm

Added to your shopping cart

TE Connectivity's Small Form-Factor WLAN Antennas offers a 2400MHz to 7125MHz frequency range, 50Ω impedance rating, and up to 80% efficiency. These antennas offer adhesive backing that simplifies mounting within the device for a FPC or PCB. WLAN Antennas feature omnidirectional coverage and a ground-plane independent design. TE Small Form-Factor WLAN Antennas provide reliable performance to address applications where miniaturization is needed.

  • Antenna Connection Type : Cable Assembly
  • Antenna Connector Type : MHF Compatible
  • Number of Ports : 1
  • Antenna Style : Embedded
  • Antenna Type : Thin PCB
  • Antenna Protocol : WLAN
  • Band Type : Triple Band
  • Impedance (Ω): 50
  • Active Antenna : No
  • VSWR (Max) : <2.7:1
  • Gain (Max) (dB): 5.3
  • Frequency Band (MHz): 2400 – 2500, 5150 – 5875, 5925 – 7125
  • Product Weight : 1.2 g [ .042 oz ]
  • Mounting Retention Type : Adhesive
  • Polarization : Linear
  • Region : Global
  • Cable Insulation Diameter (Max) : .7 mm [ .028 in ]
  • Cable Length : 200 mm [ 7.87 in ]
  • Product Length : 35 mm [ 1.378 in ]
  • Product Width : 8 mm [ .315 in ]
  • Product Height : .19 mm [ .007 in ]
  • Product Diameter : 1.13 mm [ .044 in ]
  • Application by Region :
    • Bluetooth - Global - 2400 – 2500 MHz, WLAN - Global - 2400 – 2483.5 MHz, WLAN - Global - 5150 – 5875 MHz, WLAN - Global - 5925 – 7125 MHz
  • Wireless Standard : 802.11 a/b/g/n/ac/ad/ax, Bluetooth, ZigBee & Wi-Fi
  • Wireless Application : Bluetooth, WLAN, ZigBee

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.