ON Semiconductor NVHL050N65S3HF SUPERFET® III FRFET MOSFET

Added to your shopping cart

ON Semiconductor NVHL050N65S3HF SUPERFET® III FRFET MOSFET is a high voltage Super-Junction (SJ) MOSFET that utilizes the charge balance technology. This technology provides low on-resistance, lower gate charge performance, superior switching performance, minimize conduction loss, and withstands extreme dv/dt rate. The NVHL050N65S3HF MOSFET comes with the optimized reverse recovery performance of the body diode that can remove the additional components and improve the system reliability. Typical applications include automotive onboard chargers for Hybrid Electric Vehicles (HEV)-EV and automotive DC/DC converters for HEV-EV.

  • High voltage SJ MOSFET
  • Best-in-class body diode
  • Lower overshoot during reverse recovery
  • Low switching noise
  • High system reliability
  • Minimizes conduction loss
  • Superior switching performance
  • Withstands extreme dv/dt rate
  • 119nC typical ultra-low gate charge (Qg)
  • Lower Figure of Merit (FOM)
  • 650V drain-to-source voltage (VDSS)
  • 50mΩ maximum drain-to-source resistance (RDS(on))
  • 58A maximum drain current (ID)
  • 1051pF typical low effective output capacitance (COSS(eff))
  • 100% avalanche tested
  • AEC-Q101 qualified and PPAP capable

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.