6 1/2 Digit Bench Multimeter

$ 1,094.95

Added to your shopping cart

B&K Precision 5490C Digital Multimeters are 5½- and 6½-digit bench multimeters designed for accuracy, repeatability, and ease-of-use. The meters offer a wide measurement range with speeds up to 1000 readings per second and a basic DCV accuracy up to 35ppm to deliver stable measurement results quickly and accurately. The multimeters feature simple and intuitive switching between the 12 measurement functions and display modes for a variety of test setups. The operating software supports remote instrument control, live measurement monitoring, and data logging. B&K Precision 5490C Digital Multimeters are ideal for demanding engineering, production, and service applications.

  • 12 measurement functions
    • DCV
    • ACV
    • DCI
    • ACI
    • 2 and 4-wire resistance
    • Capacitance
    • Frequency
    • Diode
    • Temperature
    • Continuity test
    • DCV ratio
  • High-contrast 4.3" full-color LCD
  • Histogram, bar meter, and trend chart offer a variety of data analysis options
  • Accurate frequency measurements to 1MHz
  • Displays Min, Max, Peak-Peak, Average, Standard Deviation statistics simultaneously
  • Null, dB, dB, %, mx+b, and run/stop math functions
  • Internal storage buffer holds 10,000 readings
  • Measurement speed up to 1000 readings/s
  • 35ppm basic DC voltage accuracy
  • 2-wire and 4-wire resistance measurements down to 10Ω
  • Dual measurement display
  • Temperature measurement capability using a Pt100 or 5kΩ thermistor probe
  • Rackmount kit option (RK02)
  • Rear input terminals for rack use (6½-digit model only)
  • Standard USB (USBTMC-compliant), RS232, and LAN interfaces, GPIB option
  • Real-time clock/calendar to set/read time and date

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.