×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

SEGGER Microcontroller J-Link WiFi (8.14.28)

$ 1,097.95

Added to your shopping cart

Segger Microcontroller J-Link WiFi (8.14.28) is an enhanced version of the SEGGER J-Link, including an ARM/Cortex Debug Probe, Microchip PIC32 Debug Probe, Renesas RX Debug Probe, and SiLabs EFM8 / C8051 Debug Probe. The J-Link WiFi (8.14.28) also includes a USB cable and a 20-pin, 0.1" ribbon cable.

The Segger Microcontroller J-Link WiFi (8.14.28) has a WiFi interface in addition to the USB interface. The device features licenses for the Segger 8.08.02 J-Flash, 8.08.03 J-Link ARM RDI, 8.08.04 J-Link unlimited Flash breakpoints, J-Link Flash loaders, and J-Link GDB server.

  • 1x J-Link
  • 1x USB Cable
  • 1x 20-pin, 0.1" Ribbon cable
  • Automatic core recognition
  • Seamless integration into all major IDEs
  • No power supply required, powered through USB
  • Support for adaptive clocking
  • All JTAG signals can be monitored, target voltage can be measured
  • Support for multiple devices
  • Fully plug and play compatible
  • Standard 20-pin JTAG/SWD connector, 19-pin JTAG/SWD and Trace connector, standard 38-pin JTAG+Trace connector
  • USB and 20-pin ribbon cable included
  • Memory viewer (J-Mem) included
  • Remote server included, which allows using J-Trace via TCP/IP networks
  • RDI interface available, which allows using J-Link with RDI compliant software
  • Target power supply via pin 19 of the JTAG/SWD interface (up to 300mA to target with overload protection), alternatively on pins 11 and
  • 13 of the Cortex-M 19-pin trace connector
  • Supported OS:
    • Microsoft Windows 2000
    • Microsoft Windows XP
    • Microsoft Windows XP x64
    • Microsoft Windows 2003
    • Microsoft Windows 2003 x64
    • Microsoft Windows Vista
    • Microsoft Windows Vista x64
    • Microsoft Windows 7
    • Microsoft Windows 7 x64
    • Microsoft Windows 8
    • Microsoft Windows 8 x64
    • Microsoft Windows 10
    • Microsoft Windows 10 x64
    • Linux
    • macOS 10.5 and higher

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.