{"id":17376,"sku":"DEV-17376","name":"Raspberry Pi 400 Personal Computer (Unit Only)","description":"
The Raspberry Pi 400 is a complete Raspberry Pi 4-based personal computer, integrated into a keyboard. By incorporating the board into a keyboard, it removes the need for a case and other accessories normally needed to run a Raspberry and creates a more clean configuration. It makes for the perfect configuration for a public machine or in an educational setting including the incorporation of a Kensington lock (Locking port used on laptops for security in public spaces).<\/p>\n\n
The Raspberry Pi 400 features a Broadcom 1.8GHz quad-core ARM Cortex-A72 CPU with 4GB of DDR4 RAM. VideoCore VI graphics (OpenGL ES 3.1, Vulkan) and 4kp60 HEVC decode provide the ability to run a 4k monitor at 60FPS or 2x 4k monitors at 30FPS through the two micro HDMI ports. An Ethernet port provides true Gigabit Ethernet support and there's two USB 3.0 and 1 USB 2.0 ports available for accessories and HIDs. A USB-C port is used for power and supports 5V, 3A operation. Finally the standard Raspberry Pi 40 pin connector is present on the back of the keyboard for HAT support.<\/p>\n\n
This product is the keyboard only. You will need to provide the rest to operate it (Mouse, MicroSD card, Power Supply). For a more complete solution, check out the Raspberry Pi 400 Personal Computer Kit<\/a>.<\/p>\n\n Includes:<\/strong><\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n