"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "17380","KIT-17380","SparkFun Raspberry Pi 4 Hardware Starter Kit - 8GB","
The Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the Raspberry Pi 4 in a more hardware-centric manner. While the Raspberry Pi isn\'t typically considered a go-to for hardware projects, its I/O pins hold a lot of benefits that you can use for a variety of applications. This kit covers the basics like using LEDs, and Buttons while providing a solid set of parts for working with any other hardware I/O and the 40-pin header. In addition, we\'ve included all the parts needed for getting the Raspberry Pi 4 up and running whether it\'s on its own, or using a monitor (not included). The new 64GB MicroSD cards keep read/write commands running super fast, too.
Most of the contents of the kit rely on the use of the 2x20, 40-pin header, so we\'ve included a special extender to allow you to plug in the ribbon cable while using the provided heatsink case. We\'ve also included a Qwiic Shim for easily working with I2C based Qwiic boards with the Pi. No soldering is required for this kit!
Note: This variation includes the 8GB RAM option for the Raspberry Pi 4.
Includes:
Documents:
","The Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the Raspberry Pi 4 in a more hardware-centric manner. While the Raspberry Pi isn\'t typically considered a go-to for hardware projects, its I/O pins hold a lot of benefits that you can use for a variety of applications. This kit covers the basics like using LEDs, and Buttons while providing a solid set of parts for working with any other hardware I/O and the 40-pin header. In addition, we\'ve included all the parts needed for getting the Raspberry Pi 4 up and running whether it\'s on its own, or using a monitor (not included). The new 64GB MicroSD cards keep read/write commands running super fast, too. Most of the contents of the kit rely on the use of the 2x20, 40-pin header, so we\'ve included a special extender to allow you to plug in the ribbon cable while using the provided heatsink case. We\'ve also included a Qwiic Shim for easily working with I2C based Qwiic boards with the Pi. No soldering is required for this kit! **Note:** This variation includes the 8GB RAM option for the Raspberry Pi 4. -> <- **Includes:** * [Raspberry Pi 4 Model B (8GB)](https://www.sparkfun.com/products/16811) * [USB C Wall Adapter - 5.1V, 3A (Black)](https://www.sparkfun.com/products/16272) * [USB Type C to Type C Cable - 1 Meter, 100W, USB 2.0](https://www.sparkfun.com/products/16395) * [Aluminum Heatsink Case for Raspberry Pi 4 - Obsidian Black](https://www.sparkfun.com/products/15773) * [SparkFun Qwiic SHIM for Raspberry Pi](https://www.sparkfun.com/products/15794) * [Micro HDMI Cable - 3ft](https://www.sparkfun.com/products/15796) * [Kingston Canvas Go! Plus 64GB MicroSD Card with Adapter](https://www.sparkfun.com/products/16498) * [2 X 20 Pin Extended GPIO Header - 16mm/7.30mm](https://www.sparkfun.com/products/16763) * [Jumper Wires Premium 6\"" M/F --- 10 Pack](https://www.sparkfun.com/products/9140) * [Jumper Wires Standard 7\"" M/M --- 30 Pack](https://www.sparkfun.com/products/11026) * [SparkFun USB Mini-B Cable --- 6 Foot](https://www.sparkfun.com/products/11301) * [Raspberry Pi GPIO Ribbon Cable --- 40-pin, 6\""](https://www.sparkfun.com/products/13028) * [Resistor 330 Ohm 1/6 Watt PTH --- 20 pack](https://www.sparkfun.com/products/14490) * [Assorted LED (20 pack)](https://www.sparkfun.com/products/12062) * [Multicolor Buttons (4 pack)](https://www.sparkfun.com/products/14460) * [Breadboard --- Full-Size (Bare)](https://www.sparkfun.com/products/12615) * [SparkFun FTDI Basic Breakout --- 3.3V](https://www.sparkfun.com/products/9873) * [SparkFun Pi Wedge](https://www.sparkfun.com/products/13717) **Documents:** * [Product Brief](https://cdn.sparkfun.com/assets/d/a/c/4/8/Raspberry-Pi-4-Product-Brief.pdf) * [Hookup Guide](https://learn.sparkfun.com/tutorials/1131) * [Raspberry Pi Org Documentation Page](https://www.raspberrypi.org/documentation/) * [NOOBS Download](https://downloads.raspberrypi.org/NOOBS_latest) * [Raspberry Pi Resource Page](https://www.sparkfun.com/raspberry_pi) ","2020-11-05 15:07:56.325895-07","192.95","192.95","","1","1","1","","","","1","8471.49.0000","254mm","156mm","57mm","1.4330lbs"," ,. ,cc;lddolc:;:\' .xNNNKkdl, .c:,. dc :KNNNNNNNx. ,c. .;cl. .0NNNNNNN0, .k .,:l:... lk0XNNNNd. .\',,;;cl:\'..co. .;cc;\'. lOx:...\',:, .. ,clloo:,\'\'. .ONNNNNNK0o ..\',:loooxxo;. oXNNNNNXk;.. .. \'\'.\'..... ..;:l. d0KXXXXXd.. cx;.. ,,.,,. .lk\' okdc:,.\';cccc. .dd,.......... .c :. .ccl ,KNNNNNNk .. co\'.................. .. ;,o \';.ld. .xNNNNNNXOo...\'oO00kccc;\'....................:k. .:;. ..\'\',;.o. .xO0KXNNKx:... ..;clloxkOOc, ..........ck. \'coc:,\'\'\'\'\'\'\'\'. \'d .ldxxkkOo\'.\':c\' ;cc:c:;;:;. \',.. ..;x. .:\' .\',,,,,.. .l: .\';c;. .\'\'\' .:l;.. .:lclllc::.\'l:, .dkc:;,.. ., .\'\'... .\'\'. :. ::;,;::dxccokkkl ,xxxc;,\'\'... .,c:: ..:loodl:l:. ;c;\' .l:c;;;;ldloxkk, .. ... \'lxx, ..;llc,.. :lc .dddk; \'\'. .\' ..,;dol,.,\' \'d00xc,.. :; .,c\' ,ldcl;\'. lo\'. .,:. \'\' .c: .. ... .d00oc::::\'.....\';lc .,, \'ccol,.. \'ll\'.. .:: .\'\' . .. ..,;:;,. .; .lc:\'. .,lol:. . .. :00kdl;\'. .. \', ,ldxddddoll:. ... \'.. ..;coxOOO, .O0x::;,\'\'\',;;::. ......,::\'. .,\',. .. .. .::\'....\'\'\'... .... ... .. ... .\'. . ","https://www.sparkfun.com/products/17380/images.txt","Raspberry Pi Kits, Raspberry Pi, Qwiic, SparkFun","0","","13733, 15447, 17980, 16811, 16812, 16388, 15446, 16476, 18993, 14459, 23090, 16384, 16760, 23091, 18713, 17726, 17377, 18735, 17237, 15945, 15794, 16383, 17752, 16328",""