×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe AN To PWM 2 Click

Added to your shopping cart

Mikroe AN To PWM 2 Click is used to convert the value of the input analog signal to a fixed frequency PWM voltage output. It has a duty cycle proportional to the input voltage. The board features an Analog Devices LTC6992CS6 Silicon Oscillator with an easy-to-use analog voltage-controlled pulse width modulation (PWM) capability. It features the PWM signal controlled by analog input in the range of -2.5V to 2.5V, frequency range up to 1 MHz, frequency error less than 1.7%, and it has good temperature stability. The board includes features ideal for heater control, PWM servo loops, LED dimming, signal isolation, and other duty cycle control applications.

  • On-board modules
    • Analog Devices LTC6992CS6 Voltage-Controlled PWM Generator
  • Low power consumption
  • Good temperature stability
  • Wide frequency range
  • Low-frequency error
  • I2C interface
  • mikroBUS compatibility
  • 42.9mm x 25.4mm click board size
  • 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.