×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe ZigBee Click

Added to your shopping cart

Mikroe ZigBee Click features a fully integrated Zigbee transceiver with a 32-bit ARM® Cortex M3TM microprocessor, Flash and RAM memory, and peripherals. The board has a Silicon Labs ETRX357 2.4GHz Zigbee Radio Module. It is designed for easy integration and to provide a fast, simple, and low-cost wireless mesh networking interface. It communicates with the MCU over the UART interface using the unique AT-style command line interface. This allows for quick integration of Zigbee technology without complex software development. This board is fitting for ZigBee smart energy applications, wireless alarms and security, remote monitoring, and other electronic applications that need wireless communication.

  • On-board modules
    • Silicon Labs ETRX357 Zigbee Radio Module integrating a 2.4GHz compliant transceiver with many advanced peripherals
  • Low power consumption
  • Can act as an end device
  • Router or coordinator
  • Password protected
  • 2.4GHz ISM band
  • RF data rate up to 250Kbps
  • I2C, UART, SPI, GPIO interface
  • mikroBUS compatibility
  • 57.15mm x 25.4mm click board size
  • 3.3V input voltage

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.