NTMFS015N15MC Shielded Gate PowerTrench® MOSFET

Added to your shopping cart

ON Semiconductor NTMFS015N15MC Shielded Gate PowerTrench® MOSFET is an N-channel MOSFET that minimizes on-state resistance and maintains superior switching performance with best-in-class soft body diode. This MOSFET offers lower Qrr compared to other MOSFETs. The NTMFS015N15MC MOSFET lowers switching noise/Electro-Magnetic Interference (EMI). This MOSFET features low RDS(on) to minimize conduction losses and low QG and capacitance to minimize driver losses. The NTMFS015N15MC MOSFET comes in a small PQFN8 package with 5mm x 6mm dimensions for compact designs. Typical applications include Synchronous Rectification (SR), AC-DC and DC-DC power supplies, AC-DC adapters (USB PD) SR, and load switch.

  • Shielded gate MOSFET technology
  • Low RDS(on) to minimize conduction losses:
    • 14mΩ @ 10V RDS(on) (maximum)
  • 150V drain-to-source voltage (VDSS)
  • 61A maximum drain current (ID)
  • Low QG and capacitance to minimize driver losses
  • 100% Unclamped Inductive Switching (UIL) tested

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.