×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

LAPIS ML22660 4-Channel Speech Synthesis LSI

Added to your shopping cart

ROHM Semiconductor LAPIS ML22660 4-Channel Mixing Speech Synthesis LSI (Large Scale Integration) is designed to easily add high-quality voice functionality to virtually any application. The ML22660 features HQ-ADPCM compression technology, a 16-bit Digital-to-Analog Converter (DAC), and a low-pass filter for achieving high sound quality, along with an integrated 1.0W monaural speaker amp that enables direct speaker drive. The ML22660 also integrates a serial flash memory interface, which supports up to 128MB serial flash memory for longer playback.

The ROHM Semiconductor ML22660 Speech Synthesis LSI is offered in a TQFP32 package, with a wide -40°C to +85°C operating temperature range.

  • 2.7V to 5.5V power supply voltage
  • 4.096MHz to 4.000MHz master clock frequency
  • 128MB maximum external ROM capacity
  • 4096 maximum phrase count
  • 109 minute maximum playback time
  • I2C interface
  • AB/D-class amplifier
  • 1.0W amplifier output
  • 4 mixing channels
  • Rewritable flash from MCU
  • Serial audio interface
  • Failure detection
  • 7mm x 7mm TQFP32 package, 0.8mm pitch

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.