×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

LAPIS ML22Q533 4-Channel Speech Synthesis LSI

Added to your shopping cart

ROHM Semiconductor LAPIS ML22Q53x 4-Channel Speech Synthesis LSIs (Large Scale Integration) are designed to easily add high-quality voice functionality to virtually any application. The ML22Q53x LSIs integrate internal flash memory and feature SPI and I2C interfaces. The ML22Q53x LSIs also feature HQ-ADPCM compression technology, a 16-bit Digital-to-Analog Converter (DAC), and a low-pass filter for achieving high sound quality, along with an integrated 1.0W monaural speaker amp that enables direct speaker drive.

The ROHM Semiconductor ML22Q6x Speech Synthesis LSIs are offered in a TQFP32 package, with a wide -40°C to +105°C operating temperature range.

  • 2.7V to 5.5V power supply voltage
  • 4.096MHz to 4.000MHz master clock frequency
  • 4096 maximum phrase count
  • I2C and SPI interfaces
  • AB-class amplifier
  • 1.0W amplifier output
  • 4 mixing channels
  • Rewritable flash from MCU
  • Serial audio interface
  • Failure detection
  • 7mm x 7mm TQFP48 package, 0.5mm pitch

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.