×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

NTP5D0N15MC Shielded Gate PowerTrench® MOSFET

Added to your shopping cart

ON Semiconductor NTP5D0N15MC Shielded Gate PowerTrench® MOSFET is an N-channel MOSFET that offers optimized switching performance. This MOSFET features a low reverse recovery charge (Qrr) and soft body-diode for superior low noise switching. The NTP5D0N15MC MOSFET provides high-efficiency with lower switching spike and Electro-Magnetic Interference (EMI). This MOSFET improves the switching Figure-of-Merit (FOM). Typical applications include synchronous rectification for ATX/server/telecom PSU, motor drives, Uninterruptible Power Supplies (UPS), and micro solar inverter.

  • Shielded gate MOSFET technology
  • Optimized switching performance
  • 5mΩ (maximum) RDS(on) at VGS = 10V and ID = 97A
  • 50% lower Qrr than other MOSFETs
  • Lowers switching noise/EMI
  • 100% Unclamped Inductive Load (UIL) tested
  • 150V drain-to-source voltage (VDSS)
  • 139A maximum drain current (ID)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.