NTMFS3D6N10MCL Single N-Channel Power MOSFET

Added to your shopping cart

ON Semiconductor NTMFS3D6N10MCL Single N-Channel Power MOSFET is designed for compact and efficient designs that offer high thermal performance. This MOSFET comes with low drain-to-source resistance (RDS(on)) to minimize conduction losses and low capacitance to minimize driver losses. The NTMFS3D6N10MCL MOSFET is available in a small footprint flat lead package with 5mm x 6mm dimensions. Typical applications include primary DC-DC MOSFET, synchronous rectifier in DC-DC and AC-DC, motor drives, and switching power supplies.

  • Small footprint of 5mm x 6mm for compact design
  • Low RDS(on) to minimize conduction losses
  • Low QG and capacitance to minimize driver losses
  • 100V drain-to-source voltage (VDSS)
  • RDS(ON) (maximum):
    • 3.6mΩ at 10V
    • 5.8mΩ at 4.5V
  • 131A ID (maximum)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.