×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Trust M Click

Added to your shopping cart

Mikroe Trust M Click is used for advanced security in embedded authentication, brand protection, and further security applications. The Trust M Click features the Infineon SLS 32AIA010 OPTIGA™ Trust M1 high-end security controller. It features an advanced security controller with built-in tamper-proof NVM for secure storage and Symmetric/Asymmetric crypto engines. The OPTIGA™ Trust M1 covers a broad range of use cases necessary for many types of applications. This includes Network node protection using Mutual Authentication like TLS or DTLS. Other applications are Protect the Authenticity, Integrity, and Confidentiality of data and IP, Secure Communication, and many more.

  • On-board modules
    • Infineon Technologies SLS32AIA010Mx OPTIGA™ Trust M
  • Symmetric/Asymmetric crypto engines to support ECC 256/384, RSA® 1024/2048 and SHA-256
  • GPIO, I2C interface
  • mikroBUS compatibility
  • 42.9mm x 25.4mm click board size
  • 3.3V or 5V input voltage

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.