OSRAM Opto Semiconductors KWHHL532.TK-S2S8-4L07M0-2686 OSLON® Black Flat S LED

Added to your shopping cart

OSRAM Opto Semiconductors KWxx OSLON® Black Flat S LEDs come with excellent brightness in combination with outstanding luminance. These high-power LEDs are very stable, durable, and can be used with standard SMT processes. The Flat S LEDs are designed with a new solder pad layout that allows for high reliability and superior thermal management.

The OSLON black flat KW HHL532.TK LED comes with compact chips that deliver the high light output and are pin-compatible with LUW HWQP. Whereas KW2 HIL532.TK LED comes with compact chips that not only delivers high light output, but they are also individually addressable with an ensured chip-to-chip contrast.

The high-power LEDs feature 120° Lambertian emitter radiation, 3B corrosion robustness Class, and enable low system cost. These OSLON black flat LEDs operate from -40°C to 135°C temperature range and are AEC-Q102 qualified. Typical applications include town light, country road light, dynamic bending light, cornering light, and intersection light.

  • SMD epoxy package
  • UX:3 chip technology
  • Individually addressable chips
  • Improved thermal performance with optimized pad layout
  • Simplified optical design with notch-less chips
  • 120° (Lambertian emitter) typical radiation
  • Color:
    • Cx = 0.325 and Cy = 0.345 acc. to CIE 1931 (● ultra white)
  • 3B corrosion robustness Class
  • Optimized 2nd level reliability
  • Integrated shutter
  • AEC-Q102 qualified with RV-level 1
  • 8kV accordingly to ANSI/ESDA/JEDEC JS-001 (HBM and Class 3B) ESD
  • -40°C to 135°C operating and storage temperature range
  • 1.2V maximum reverse voltage
  • 50mA to 1500mA forward current
  • 2500mA maximum surge current
  • 200mA maximum reverse current

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.