×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

STMicroelectronics STGWA20IH65DF 650V 20A Soft-Switching IGBT

Added to your shopping cart

STMicroelectronics STGWA20IH65DF 650V 20A Soft-Switching IGBT (Insulated Gate Bipolar Transistor) features a proprietary trench gate field-stop structure and is optimized both in conduction and switching losses for soft commutation. A freewheeling diode with a low drop forward voltage is included. The result is a device specifically designed to maximize efficiency for resonant and soft-switching applications.

The STMicroelectronics STGWA20IH65DF IGBT is provided in a TO-247-3 long lead package.

  • Designed for soft-commutation
  • 650V collector-emitter voltage
  • 20A continuous collector current at TC = 100°C
  • VCE(sat) = 1.55V (typical) at IC = 20A
  • Minimized tail current
  • Tight parameter distribution
  • Low thermal resistance
  • Low drop voltage freewheeling co-packaged diode
  • Positive VCE(sat) temperature coefficient
  • 159W total power dissipation at TC = 25°C
  • -55°C to +175°C operating junction temperature range
  • TO-247-3 long lead package

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.