×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe DAC 6 Click

Added to your shopping cart

Mikroe DAC 6 Click contains a fully-featured, general-purpose voltage-output digital-to-analog converter. The board features the Texas Instruments DAC104S085 10-bit micro-power quad digital-to-analog converter with rail-to-rail output. The board uses the 3-wire SPI serial interface for communication. It operates at clock rates of up to 40MHz. The DAC 6 Click also features an MCP1501 high-precision, buffered, 2.048V voltage reference. The DAC 6 click is ideal for use in battery-operated equipment, digital gain and offset adjustment, programmable voltage and current sources, and many more.

  • On-board modules
    • Texas Instruments DAC104S085 10-bit resolution micro-power QUAD digital-to-analog converter with rail-to-rail output
  • Low power consumption
  • Rail-to-rail voltage output
  • Accuracy
  • Stability
  • Small package
  • SPI interface
  • mikroBUS compatibility
  • 28.6mm x 25.4mm click board size
  • 3.3V or 5V input voltage

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.