×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe SPI Extend Click

Added to your shopping cart

Mikroe SPI Extend Click is used for applications that require extending the SPI communication bus over a long distance. The board features the Analog Devices LTC4332 SPI Slave Extender device. The LTC4332 can transmit SPI data using a ±60V fault protected differential transceiver. It includes an interrupt signal, up to 2MHz over two twisted-pair cables. The extended common-mode range and high common-mode rejection on the differential link provide tolerance to large ground differences between nodes. The board can also provide a control interface using a separate slave select for configuration and fault monitoring.

  • On-board modules
    • SPI Extend Click is based on Analog Devices LTC4332 2MHz point-to-point SPI bus extender designed for operation in high noise industrial environments
  • Operation over long distances
  • Extended slave selects
  • Overvoltage protection
  • Low power consumption
  • GPIO, SPI interface
  • mikroBUS compatibility
  • 57.15mm x 25.4mm click board size
  • 3.3V or 5V input voltage

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.