×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe VCP Monitor 3 Click

Added to your shopping cart

Mikroe VCP Monitor 3 Click is a high precision Voltage, Current, and Power measurement board with an input capable of taking up to 15V. The VCP Monitor 3 features the Analog Devices LTC2947 high precision power and energy monitor with an internal sense resistor supporting up to ±30A. Three internal no latency delta-sigma ADCs ensure accurate measurement of voltage and current. The board is ideal for a wide range of applications with up to 0.5% voltage and 1% current accuracy while high-bandwidth analog multiplication provides precise power measurement. An internal 300μΩ, temperature-compensated sense resistor minimizes efficiency loss while enabling high accuracy current measurement over the full temperature range.

  • On-board modules
    • Analog Devices LTC2947 High Precision Power and Energy Monitor with an internal sense resistor
  • Measures Current with ±30A range
  • Voltage with 0V to 15V input range
  • Provides 0.5% Voltage Accuracy
  • 1% Current and Charge Accuracy
  • 1.2% Power and Energy Accuracy
  • Alerts When Thresholds Exceeded
  • I2C, SPI, GPIO interface
  • mikroBUS compatibility
  • 57.15mm x 25.4mm click board size
  • 3.3V or 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.