×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe UWB Click

Added to your shopping cart

Mikroe UWB Click is used in 2-way ranging or TDOA location systems to locate assets to a precision of 10cm and supports data rates of up to 6.8Mbps. This board features the Decawave Limited DWM1000 module based on Decawave's DW1000 Ultra-Wideband (UWB) transceiver. It has a frequency range from 3.5GHz to 6.5GHz and a precise location of tagged objects. It also features up to 6.8Mbps data rates, low power consumption, and more. Communication with the MCU can be achieved through a standard SPI serial interface. This board is optimized for applications in real-time location systems and wireless sensor networks.

  • UWB Click is based on Decawave’s DWM1000, UWB compliant wireless transceiver module from Decawave Limited.
  • Low power consumption
  • High precision
  • GPIO, SPI interface
  • 28.6mm x 25.4mm click board size
  • 3.3V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.