×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe DAC 8 Click

Added to your shopping cart

Mikroe DAC 8 Click contains a fully-featured, general-purpose voltage-output digital-to-analog converter. The DAC 8 features the Texas Instruments DAC8554IPWR 16-bit QUAD Channel Voltage-Output Digital to Analog Converter. The device offers low-power operation, good linearity, exceptionally low glitch, and supports a 3-wire SPI serial interface with a clock rate up to 50MHz. It requires an external reference voltage provided by I2C compatible DAC60501MDGSR. This is used to set the output range of each DAC channel. The board has many features that make it ideal for various applications. These applications include battery-operated equipment, digital gain and offset adjustment, programmable voltage, and current sources.

  • On-board modules
    • Texas Instruments DAC8554IPWR 16-bit QUAD Channel Ultra-Low Glitch Voltage-Output Digital to Analog Converter
  • Low power consumption
  • High precision
  • Ultra-low glitch
  • Rail-to-rail voltage output
  • Accuracy
  • Stability
  • I2C, SPI, GPIO interface
  • mikroBUS compatibility
  • 28.6mm x 25.4mm click board size
  • 3.3V or 5V input voltage

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.