Non-Isolated DC/DC Converter - 4A, 6-14.4Vin, 0.7-1.8Vout

Added to your shopping cart

Murata MY Series UltraBK™ 4A/6A DC/DC Converter Modules are miniature UltraBK, called "Ultra Block", an ultra-thin high efficiency integrated power solution that combines a 4A or 6A DC/DC converter with components. These totally integrated modules provide up to 90% or 90.5% efficiency in a small, thin LGA package that measures 10.5mm x 9.0mm x 2.1mm. The easy-to-use module terminal design allows a simple power layout and maximum efficiency by minimizing routing parasitic resistance. Other features include power good output, overcurrent and overtemperature protection, remote on / off control, and output voltage sense.

Murata MY Series UltraBK 4A/6A DC/DC Converter Modules are well-suited for use in PCIe / server applications, FPGA and DSP, datacom / telecom systems, distributed bus architectures (DBA), programmable logic, and mixed voltage systems. Some versions can also be used in I2C 6.0-compatible serial interfaces operating up to 1MHz.

  • Number of Outputs: 1 Output
  • Input Voltage, Nominal: 12V
  • Input Voltage, Min: 6V
  • Input Voltage, Max: 14.4V
  • Output Voltage-Channel 1: 0.7V to 1.8V
  • Output Current-Channel 1: 4A
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +105C
  • Mounting Style: SMD/SMT
  • Length: 10.5mm
  • Width: 9.0mm
  • Height: 2.1mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.