×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Octavo Systems OSD32MP1-BRK Prototyping Platform

Added to your shopping cart

Octavo Systems OSD32MP1-BRK Prototyping Platform is a development tool for the OSD32MP15x SiP (System in Package), which is based on the STMicroelectronics STM32MP1 Microprocessor. The OSD32MP15x SiP integrates the STM32MP15x Dual-Core Arm® Cortex® A7 and an Arm Cortex-M4, plus power management, EEPROM, a MEMS oscillator, and passives into a single BGA package. The OSD32MP1-BRK Prototyping Platform allows developers to quickly build a proof of concept that more closely resembles their actual system without the need to build their own custom hardware.

The OSD32MP1-BRK features a pre-mounted OSD32MP15x SiP in a BGA-302 package, a microSD slot, 32KHz crystal, a micro USB client port, and two 2x30 100mill headers. The headers give access to 106 I/O on the STM32MP1 integrated into the OSD32MP15x SiP.

NOTE: The included headers do NOT come soldered to the board.

  • OSD32MP157C-512M-BAA
    • STM32MP157C Dual Arm Cortex-A7 + M4
    • 512MB DDR3 memory
    • STPMIC1A power management
    • EEPROM
    • Oscillator
    • Passive
  • Access to 106 I/O
    • Two 2x30 100mil (2.54mm) headers
    • Maximum flexibility to prototype designs
    • Breadboard compatible
  • Micro USB port
  • STLink
  • UART
  • MicroSD card slot
  • 32KHz crystal
  • 4 layer design
  • No backside components
  • Compact 75mm x 46mm (3.0" x 1.8") form factor

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.