Littelfuse MISM-7 7mm Surface Mount Reed Switch, 6-10AT

Added to your shopping cart

Littelfuse MISM-7 7mm Surface Mount Reed Switches are sub-miniature, normally open switches with a 7mm long x 1.8mm diameter glass envelope that is capable of switching up to 0.25A. Littelfuse MISM-7 is a surface-mount version of the MITI-7. These reed switches have a high insulation resistance of 1012Ω minimum and contact resistance of less than 100mΩ.

  • Contact Form: SPST
  • Operate Range: 6AT to 10AT
  • Voltage Rating AC: 120 VAC
  • Mounting Style: PCB Mount
  • Termination Style: SMD/SMT
  • Current Rating: 250 mA
  • Voltage Rating DC: 170 VDC
  • Maximum Operating Temperature: +125C
  • Minimum Operating Temperature: -40C
  • Illuminated: Non-Illuminated

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • The photo of the product shows 2 different items: the contacts are 90 degrees rotated, one product vs the other product.

    Which one am I buying if I order this product?

Customer Reviews

No reviews yet.