Littelfuse MISM-7 7mm Surface Mount Reed Switch, 15-20AT

Added to your shopping cart

Littelfuse MISM-7 7mm Surface Mount Reed Switches are sub-miniature, normally open switches with a 7mm long x 1.8mm diameter glass envelope that is capable of switching up to 0.25A. Littelfuse MISM-7 is a surface-mount version of the MITI-7. These reed switches have a high insulation resistance of 1012Ω minimum and contact resistance of less than 100mΩ.

  • Contact Form: SPST
  • Operate Range: 15AT to 20AT
  • Voltage Rating AC: 120 VAC
  • Termination Style: SMD/SMT
  • Current Rating: 250mA
  • Voltage Rating DC: 170 VDC
  • Illuminated: Non-Illuminated
  • Maximum Operating Temperature: +125C
  • Minimum Operating Temperature: -40C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.