Industrial Shields Raspberry PLC Ethernet CPU

Added to your shopping cart

Industrial Shields Raspberry PLC Ethernet CPU offers a 12VDC to 24VDC input voltage range, 1.5A current rating, and 30W rated power. This CPU features dual Ethernet ports, dual RS-485, WiFi®, BLUETOOTH®, CAN bus options, and more. Due to these numerous ports and options, the ability to connect to a large number of devices and to use multiple protocols and communication ports is achievable. Industrial Shields Raspberry PLC Ethernet CPU is ideal for work with applications in real time.

  • 12VDC to 24VDC input voltage range
  • 24VDC input rated voltage
  • 30W rated power
  • 1.5A current
  • 11.4VDC to 25.4VDC power supply voltage
  • 20mΩ insulation resistance
  • 2.3VAC @ 50/60Hz dielectric strength
  • -20°C to +60°C ambient temperature range

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.