SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!
This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
In order to keep our catalog full and to continually expand our selection, SparkFun has partnered with several companies to ship a select list of our products.
u-blox BMD-380 Evaluation Board is designed to evaluate the BMD-380 Bluetooth module. This BMD-380 module is a small form factor, advanced, highly flexible, and ultra-low power multiprotocol System on Module (SoM). This module enables Bluetooth 5 low energy and IEEE 802.15.4 (Thread and Zigbee) connectivity for portable and extremely low power embedded systems. The BMD-380 board provides a complete I/O pinout to headers, 32.768kHz crystal, power and virtual COM port over USB, and 64Mb quad SPI flash. This evaluation board also provides the option to be powered from a CR2032 coin cell battery or a LiPo battery through a JST-PH connector.
The BMD-380 evaluation board designed with Arduino Mega style headers that provide easy prototyping of additional functions. This board includes the BMD-345 evaluation board, micro-USB cable, and NFC antenna. The BMD-380 evaluation board support programming off-board u-blox modules based on Nordic Semiconductor nRF5 SoCs. This evaluation board is available in 10mm x 56mm dimensions.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.